Catalog No. : K14-14R-T
Description: NON-INSUL RING, 16-14, 1/4 STUD
UPC: 786210116785
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Amperage Rating |
27 Amps |
|
Material |
Electrolytic Copper |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
Dimensions
|
Wire Size |
16-14 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Bolt dimension (metric) |
6 |
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Nominal cross section |
1.5-2.5 mm² |
|
Reel packaging |
Y |
|
AWG-range |
16-14 |
|
Material |
Copper |
|
Surface protection |
Tinned |
Documents/Support Tools
|
Sales Drawing |