text.skipToContent text.skipToNavigation

Catalog No. : K10-BSLB-M

Description:  NONINSUL No10 AWG LONG BARREL SPLIC

UPC: 786210778075

Non Insulated Butt Splice Long Barrel Wire Range 12-10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Color

None - non-insulated

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

12-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant