Catalog No. : K10-8FF-M
Description: NON-INS FLNGD FORK, 12-10, NO.8 STU
UPC: 786210109329
Non-Insulated Flanged Fork Terminal, 12-10 AWG Copper Wire, #6 Bolt Size
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
12-10 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |