Catalog No. : K10-6F-M
Description: NON-INSUL FORK TERMINAL, 12-10, No6
UPC: 786210109299
Non-Insulated Fork Terminal, 12-10 AWG Copper Wire, #6 Bolt Size
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
12-10 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Fork shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
12-10 |
|
Material |
Copper |
|
Stud size (imperial) |
6 |
Documents/Support Tools
|
Sales Drawing |