Catalog No. : K10-14R-MLG
Description: NNIN RG TER 1.04LN, BT0.25 12-10AWG
UPC: 786210136622
Descriptors
|
Category |
Solderless copper terminals for copper conductors |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
12-10 AWG |
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
Sleeve form |
Long |
|
AWG-range |
12-10 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
1/4 inch |