Catalog No. : K10-14R-M
Description: NON-INSUL RING TERMINAL, 12-10, 1/4
UPC: 786210108995
- Brazed Seam ensures barrel does not separate during crimping. Chamfered barrel entry.
- Application Tools: WT111M, WT112M, CM2000A
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Brazed Seam ensures barrel does not separate during crimping. Chamfered barrel entry. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
12-10 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
12-10 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
1/4 inch |
Documents/Support Tools
|
Sales Drawing |