Catalog No. : K10-12R-D
Description: NON-INSUL RING TERMINAL, 12-10, 1/2
UPC: 786210108971
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Amperage Rating |
37 Amps |
|
Material |
Electrolytic Copper |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
12-10 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Nominal cross section |
4-6 mm² |
|
Reel packaging |
N |
|
AWG-range |
12-10 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
1/2 inch |
Documents/Support Tools
|
Sales Drawing |