text.skipToContent text.skipToNavigation

Catalog No. : K10-10FF-T

Description:  NON-IN FLNG FORK 12-10AWG No10 STUD

UPC: 786210995960

Non-Insulated Flanged Fork Terminal Wire Range 12-10 Stud#10 Wire Strip Length 5/16 inch Mounted on Mylar Tape
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

12-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

None

Reel packaging

Y

AWG-range

12-10

Stud size (imperial)

10

Documents/Support Tools

Sales Drawing

Click here