text.skipToContent text.skipToNavigation

Catalog No. : JXPCSFT-12BO.50

Description:  PMAOVEREXTR.COND.PA12,NW12,BL/OR

UPC: 786210221823

Overextruded Conduit, Size NW12, Polyamide 12, Black and Orange, Reel Length 50 Meters
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Application

For Food Zone, Non Contact Application Areas

Specifications

Material

Polyamide 12

Color

Black/Orange

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here