text.skipToContent text.skipToNavigation

Catalog No. : JWR

Description:  WIDE RANGE GROUND CLAMP

UPC: 783786437825

Ground Rod Clamps Type - Wide Range, Rod Size 3/8 - 3/4, Wire Range 10 Sol. - 1/0 Str.
View More View Less
For more info visit:  electrification.us.abb.com
  • UL listed for direct burial in earth/concrete. Constructed from bronze alloy and high performance stainless steel bolt.
  • Provides wide range of connection sizes. More than 300 lbs. Torque capacity.

Descriptors

Category

Grounding devices or assemblies

Special Features

UL listed for direct burial in earth/concrete. Constructed from bronze alloy and high performance stainless steel bolt.

Specifications

Conductor Material

Copper

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here