text.skipToContent text.skipToNavigation

Catalog No. : JRU344

Description:  30A,INT,REC,4P4W,JL,600V,REPL

UPC: 708917188254

Female Interior Receptacle and Connector, Voltage 600V, Amerpage 30A, 4 Poles 4 Wires
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4