Catalog No. : JRSX1523DR
Description: J,RCPT,SCR,150A,FLMT,RS
UPC: 708917181521
J-Line Panel Mount Connector Watertight (Screw Cover) Reverse Service, 150 Amp, 2 Pole 3 , with 1.5 Inch Bushing I.D.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing. |
|
Application |
Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
150 A |
|
Number of poles |
2 |
Documents/Support Tools
|
Instruction Sheet |