text.skipToContent text.skipToNavigation

Catalog No. : JRSX1023MR

Description:  100A,REC,2P3W,600V,RVS,PNL,SC,220PO

UPC: 708917124900

J-Line Panel Mount Connector Watertight (Screw Cover) Reverse Service, 100 Amp, 2 Pole 3 , with 1.5 Inch Bushing I.D.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing.

Application

Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

600 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2

Documents/Support Tools

Instruction Sheet

Click here