text.skipToContent text.skipToNavigation

Catalog No. : JRSR1034H

Description:  100A,REC,3P4W,JL,600V,JB,STR,SC

UPC: 708917167181

J-Line Receptacle Watertight (Screw Cover), 100 Amp, 3 Pole 4 Wire, with 1.5 Inch Bushing I.D.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing.

Application

Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 623301 N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3

Documents/Support Tools

Instruction Sheet

Click here