text.skipToContent text.skipToNavigation

Catalog No. : JRSB344F

Description:  30A,REC,4P4W,JL,600V,ANG,SC

UPC: 708917171102

Screw Cover Receptacle with Angle Adapter, Voltage 600V, Amperage 30A, 3 Poles 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3

Documents/Support Tools

Instruction Sheet

Click here