text.skipToContent text.skipToNavigation

Catalog No. : JRSA2034HR/45

Description:  200A,REC.3P4W,JL,H,600V,45 ADPTR

UPC: 708917302926

J-Line Receptacle Watertight (Screw Cover), Reverse Service, 200 Amp, 3P4W , with 2 Inch Bushing Inner Diameter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing.

Application

Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

600 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3

Documents/Support Tools

Instruction Sheet

Click here