text.skipToContent text.skipToNavigation

Catalog No. : JRSA1044L

Description:  100A,REC,4P4W,JL,600V,JB,AA,JB,SC

UPC: 708917338840

Screw Cover Receptacle with Angle Adapter and Junction Box, Voltage 600V, Amperage 100A, 4 Poles 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4

Documents/Support Tools

Instruction Sheet

Click here