text.skipToContent text.skipToNavigation

Catalog No. : JRS644LR

Description:  60A,REC,4P4W,JL,600V,RVS,SC,210POL

UPC: 708917209874

Screw Cover Reverse Service Receptacle, Voltage 600V, Amperage 60A, 4 Poles 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4