Catalog No. : JRS634H
Description: 60A,REC,3P4W,JL,600V,SC
UPC: 708917195931
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing. |
|
Application |
Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need. |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Amperage Rating |
60 Amps |
|
Voltage Rating |
600 V |
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | N/A | N/A | N/A |
|
Amperage |
60 A |
|
Number of poles |
3 |