text.skipToContent text.skipToNavigation

Catalog No. : JRS633FR

Description:  60A,REC,3P3W,JL,600V,REV,SC

UPC: 708917140610

Screw Cover Reverse Service Receptacle , Voltage 600V, Amperage 60A, 3 Poles 3 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3