text.skipToContent text.skipToNavigation

Catalog No. : JRS2723D

Description:  270A,REC,2P3W,JL,600V,SC

UPC: 708917158431

Screw Cover Receptacle, Voltage 600V, Amperage 270A, 2 Poles 3 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

270 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

270 A

Number of poles

2