text.skipToContent text.skipToNavigation

Catalog No. : JRS1534DR

Description:  150A,REC,3P4W,JL,600V,REV,SC

UPC: 708917267706

Screw Cover Reverse Service Receptacle, Voltage 600V, Amperage 150A, 3 Poles 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Number of poles

3