text.skipToContent text.skipToNavigation

Catalog No. : JRFB2034H

Description:  200A,REC,3P4W,JL,600V,ANG,FC

UPC: 708917402701

Flap Cap Receptacle with Angle Adapter, Voltage 600V, Amperage 200A, 3 Poles 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3