text.skipToContent text.skipToNavigation

Catalog No. : JRFA1534D/45

Description:  150A REC 3P4W JL 600V JB ANG FC 45

UPC: 708917344773

150 AMP Receptacle, 45 Degree Angle Adapter, Backbox, Flap Cap, 3P4W, 600V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

150 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Number of poles

3