text.skipToContent text.skipToNavigation

Catalog No. : JRF344M/900987

Description:  30A,REC,4P4W,JL,600V,FC

UPC: 708917298816

J-Line Receptacle Weathertight (Spring Hinged Flap Cover), 30 Amp, 4 Pole 4 , with 0.875 Inch Bushing I.D. and M Polarization
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4