text.skipToContent text.skipToNavigation

Catalog No. : JPU323

Description:  30A,INT,PLG,2P3W,JL,600V,REPL

UPC: 708917185185

Replacement Plug, Voltage 600V, Amperage 30A, 2 Poles 3 Wires,
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll