text.skipToContent text.skipToNavigation

Catalog No. : JPU2044

Description:  200A,INT,PLG,4P4W,JL,600V,REPL

UPC: 708917150787

J-Line Accessories-Replacement For Male Interior, 200 Amp, 4 Pole 4 Wire, 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing.

Application

Value alternative to MaxGard« in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Number Of Poles

4

Amperage Rating

200 Amps

Material

Molded composition with silvered copper contacts

Classifications

Brand Name

Russellstoll