Catalog No. : JPS644F
Description: CONN 60A 600V4P4F 160POL JL
UPC: 708917195511
J-Line Plug Watertight/Weathertight With Screw Collar, 60 Amp, 4 Pole 4 Wire, with 1.1875 Inch Bushing I.D.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing. |
|
Application |
Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
60 A |
|
Construction type |
Plug |
|
Number of poles |
4 |