Catalog No. : JPS2828
Description: HX NC28 BLACK NYLON CONNECTOR
UPC: 5020963047183
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
One-Piece Joiner Hinged Fitting. Can Be Used as an In-Line Reducer and Enlarger |
Specifications
|
Material |
Polyamide/Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS, ELV EU200/53/EC |
Dimensions
|
Trade Size |
NC28 to NC28 , NW23 to NW23 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP40 |
|
Model |
Straight |
|
Nominal size |
28-28 mm |
|
Colour |
Black |