Catalog No. : JPS2820
Description: NC28/20 CONNECTOR BLACK NYLON
UPC: 5020963022661
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
One-Piece Joiner Hinged Fitting. Can Be Used as an In-Line Reducer and Enlarger |
Specifications
|
Material |
Polyamide/Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS, ELV EU200/53/EC |
Dimensions
|
Trade Size |
NC28 to NC20 , NW23 to NW17 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP40 |
|
Model |
Straight |
|
Nominal size |
20-28 mm |
|
Colour |
Black |