text.skipToContent text.skipToNavigation

Catalog No. : JPS2734DR

Description:  270A,PLG,3P4W,JL,600V,REV

UPC: 708917299059

Screw Cover Reverse Service Plug, Voltage 600V, Amperage 270A, 3 Poles 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

270 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

270 A

Construction type

Plug

Number of poles

3