Catalog No. : JPS2520
Description: HINGED JOINER NC25-NC20 BLACK NYLON
UPC: 5020963019548
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
One-Piece Joiner Hinged Fitting. Can Be Used as an In-Line Reducer and Enlarger |
Specifications
|
Material |
Polyamide/Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS, ELV EU200/53/EC |
Dimensions
|
Trade Size |
NC25 to NC20 , NW22 to NW17 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP40 |
|
Model |
Straight |
|
Nominal size |
20-25 mm |
|
Colour |
Black |