text.skipToContent text.skipToNavigation

Catalog No. : JPS1523D

Description:  150A,PLG,2P3W,JL,600V

UPC: 708917152293

Screw Cover Reverse Service Plug, Voltage 600V, Amperage 150A, 2 Poles 3 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

50 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Construction type

Plug

Number of poles

2