text.skipToContent text.skipToNavigation

Catalog No. : JPS1044FR/JG1011

Description:  100A,PLG,4P4W,JL,600V,REV,1.688 BSH

UPC: 708917334859

Screw Cover Reverse Service Plug, Voltage 600V, Amperage 100A, 4 Poles 4 Wire, with 1.688 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

4