Catalog No. : JPS1033FR
Description: 100A,PLG,3P3W,JL,600V,REV
UPC: 708917177210
J-Line Plug, Reversed Contacts, Watertight/Weathertight With Screw Collar 100 Amp, 3 Pole 3 Wire, 600 Volts, Watertight/Weathertight With Screw Collar
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing. |
|
Application |
Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
100 A |
|
Construction type |
Plug |
|
Number of poles |
3 |