text.skipToContent text.skipToNavigation

Catalog No. : JPS1

Description:  BRZ GRD CLAMP W/CU STRAP

UPC: 783786801336

Cast Bronze with Strap Ground Clamp for Wire Range 10 - 3/0, Water Pipe Size 1/2 - 1, Conduit Size 1
View More View Less
For more info visit:  electrification.us.abb.com
  • Continuity from rigid conduit system to ground provided by cast bronze threaded conduit hub.
  • Strap helps protect conduit system from water system vibrations. Furnished with zinc-plated screws.

Descriptors

Category

Grounding devices or assemblies

Special Features

Continuity from rigid conduit system to ground provided by cast bronze threaded conduit hub.

Classifications

Brand Name

Blackburn / EZGROUND

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E3060 N/A KDER N/A N/A
ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper

Documents/Support Tools

Sales Drawing

Click here