Catalog No. : JPH1616
Description: HIGH TEMP JOINER NC16 - NC16
UPC: 5020963805486
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
One-Piece Joiner Hinged Fitting. Can Be Used as an In-Line Reducer and Enlarger |
Specifications
|
Material |
Polyamide/Nylon |
|
Color |
Dark Orange |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS, UL94 V2, ELV EU200/53/EC |
Dimensions
|
Trade Size |
NC16 to NC16 , NW13 to NW13 |
|
Outside Diameter |
21 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP40 |
|
Model |
Straight |
|
Nominal size |
16-16 mm |
|
Colour |
Other |