Catalog No. : JPH1212
Description: HIGH TEMP JOINER NC12 - NC12
UPC: 5020963805462
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
One-Piece Joiner Hinged Fitting. Can Be Used as an In-Line Reducer and Enlarger |
Specifications
|
Material |
Polyamide/Nylon |
|
Color |
Dark Orange |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS, UL94 V2, ELV EU200/53/EC |
Dimensions
|
Trade Size |
NC12 to NC12 , NW10 to NW10 |
|
Outside Diameter |
16 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP40 |
|
Model |
Straight |
|
Nominal size |
12-12 mm |
|
Colour |
Other |