Catalog No. : JP86
Description: 6.75 X 4.87 BACK PANEL 14 GA. WHITE
UPC: 34481104056
Descriptors
|
Category |
Electrical general purpose enclosure |
|
Special Features |
Avaible in steel or PVC |
|
Application |
Any outdoor application, especially where sunlight resistance is an issue |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable as side panel |
N |
|
Suitable as rear panel |
Y |
|
Width |
124 mm |
|
Height |
171.5 mm |
|
Material |
Steel |
|
Colour |
White |
|
With cable entry |
N |
|
With lock |
N |