Catalog No. : JP64
Description: 4.87 X 2.87 BACK PANEL 14 GA. WHITE
UPC: 34481007487
14 gauge steel white back panel, 4.88 Inches x 2.88 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Carlon |
ETIM Classification
ETIM
EC002524 Side/back panel (switchgear cabinet)
|
Suitable as side panel |
N |
|
Suitable as rear panel |
Y |
|
Width |
73.2 mm |
|
Height |
124 mm |
|
Material |
Steel |
|
Colour |
White |
|
With cable entry |
N |
|
With lock |
N |