Catalog No. : JP12BS
Description: BRZ GND CLAMP 1/2IN CONDUIT W/SCREW
UPC: 783786801190
Cast Bronze Ground Clamp - Pipe Size 1/2 inch - 1 inch, Conduit Size 1/2 inch, Wire Size #10 Solid - #6 Solid Copper
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Conductor Material |
Bronze |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
Dimensions
|
Conductor Size |
10 - 6 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000511 Tube earthing clamp for lightning protection
|
Material |
Copper |