Catalog No. : JP12
Description: BRZ GND CLAMP FOR 1/2IN CONDUIT
UPC: 783786801206
Cast Bronze Ground Clamp for Wire Range 10 - 6, Water Pipe Size 1/2 - 1, Conduit Size 1/2
View More
View Less
For more info visit:
electrification.us.abb.com
- Hub swings 360 degrees for easy alignment. Heavy brass washer protects clamped grounding conductor.
- Furnished with zinc-plated screws. Continuity from rigid conduit system to ground provided by cast bronze threaded conduit hub.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Hub swings 360 degrees for easy alignment. Heavy brass washer protects clamped grounding conductor. |
Specifications
|
Conductor Material |
Bronze |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC000511 Tube earthing clamp for lightning protection
|
Material |
Copper |
Documents/Support Tools
|
Sales Drawing |