text.skipToContent text.skipToNavigation

Catalog No. : JP1

Description:  BRZ GND CLAMP FOR 1IN CONDUIT

UPC: 783786801244

Cast Bronze Ground Clamp for Wire Range 10 - 3/0, Water Pipe Size 1/2 - 1, Conduit Size 1
View More View Less
For more info visit:  electrification.us.abb.com
  • Hub swings 360 degrees for easy alignment. Heavy brass washer protects clamped grounding conductor.
  • Furnished with zinc-plated screws. Continuity from rigid conduit system to ground provided by cast bronze threaded conduit hub.

Descriptors

Category

Grounding devices or assemblies

Special Features

Hub swings 360 degrees for easy alignment. Heavy brass washer protects clamped grounding conductor.

Classifications

Brand Name

Blackburn / EZGROUND

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E3060 N/A KDER N/A N/A
ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper

Documents/Support Tools

Sales Drawing

Click here