text.skipToContent text.skipToNavigation

Catalog No. : JKNH-M409

Description:  PMA FB FITTING PA6 NW29 M40 BLUE

UPC: 786210184777

Conduit Fitting for Food and Beverage Applications, Straight with External Male Thread, Conduit Size NW29, M40 Thread, IP68-IP69 Rating, Polyamide 6, Blue
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E80294 N/A N/A N/A N/A

Documents/Support Tools

Marketing Brochure

Click here