Catalog No. : JJR
Description: GRD CLAMP,PIPE 1/2IN.-1IN. WIRE SIZ
UPC: 783786801114
Cast Bronze Ground Clamp for Wire Range 10 - 4, Water Pipe Size 1/2 - 1
View More
View Less
For more info visit:
electrification.us.abb.com
- Similar to aluminum water pipe clamp, but lighter in construction.
Descriptors
Category |
Grounding devices or assemblies |
Special Features |
Similar to aluminum water pipe clamp, but lighter in construction. |
Specifications
Conductor Material |
Bronze |
Insulation |
No |
Classifications
Brand Name |
Blackburn / EZGROUND |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000511 Tube earthing clamp for lightning protection
Material |
Copper |
Documents/Support Tools
Sales Drawing |