text.skipToContent text.skipToNavigation

Catalog No. : JGSL51

Description:  SL JOINT GUARD BOLT KIT

UPC: 783175275991

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spectra Series™

GO Schedule

7L

Specifications

Class Selection

LowAmp Busway

Service

3P3W
3P4W

Material

Aluminum
Copper

Amperage

225 A
400 A
600 A
800 A

GSA Compliance

No