text.skipToContent text.skipToNavigation

Catalog No. : JG36

Description:  CABLE BUSHING 1 JG 36 NEOP.

UPC: 708917196228

J-Line Accessory-Neoprene Cable Bushing 1 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

Value alternative to MaxGard« in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant