text.skipToContent text.skipToNavigation

Catalog No. : JG31

Description:  30A,CABLE BUSHING,JL,.375 INCH

UPC: 708917164067

J-Line Accessory-Neoprene Cable Bushing .375 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Application

Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

0.375 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant