text.skipToContent text.skipToNavigation

Catalog No. : JG2014

Description:  200A,CABLE BUSHING,JL,2 INCH

UPC: 708917154389

J-Line Accessory-Neoprene Cable Bushing 2.00 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Application

Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

2.00 Inch

Compliance and Certifications

RoHS RoHS3 Compliant