text.skipToContent text.skipToNavigation

Catalog No. : JG2011

Description:  200A,CABLE BUSHING,JL,1.688 INCH

UPC: 708917172116

Cable Bushing, Inside Diameter 1.6875 Inches, Material Neoprene, Voltage 480V and 600V, Amperage 200A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Application

Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Amperage Rating

200 Amps

Voltage Rating

480/600 V

Material

Neoprene

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant